Data Centers

Comprehensive data centers solutions

  • Virtual Reality. Augmented Reality. 5G. IoT. The smart home. Automated cars. Remote surgery. All require enhanced performance, demanding increased fiber optics, faster data transmission, ample power, and robust computing. 
  • Reliable, secure, and adaptable infrastructure is crucial. Data centres, often overlooked, are vital for communities, storing, communicating, and transporting vast amounts of data. As data volume grows, data centres become even more critical, especially with next-gen applications. 
  • Yet, many current data centres are outdated and inefficient. Slow or unreliable data access leads to decreased customer satisfaction, revenue loss, and inaccessible vital services.

OUR SOLUTIONS

Data Centre Internal Connection Solutions 

This critical area of a data centre needs accurate cable management with optimal use of limited space.

Inside-Data-Centres

LOW VOLTAGE CABLES FOR DATA CENTRES

Our cables are ideal for buildings requiring high protection against fire and fire damage, ensuring the safety of both human life and equipment, and meeting stringent security requirements.

  • ADVANCED SAFETY FEATURES: LS0H with improved fire behaviour, meeting the highest safety standards.
  • ENHANCED ERGONOMICS FOR EFFICIENCY: User-friendly design that is flexible and easy to strip.
  • FUTURE-READY DESIGN: Compliant with the latest standards and customer requirements for reliable performance.
  • PREMIUM QUALITY: Made with best-in-class materials, ensuring maximum durability.

MEDIUM VOLTAGE CABLES FOR DATA CENTRES

Constructions like data centers and industrial parks require an efficient, reliable source of power. Our medium voltage cables are manufactured to support constructions at this level, and our customers trust us with supplying the highest standards of electrical equipment.

KEY FEATURES: 

  • Extreme Flexibility: Perfect for cramped areas
  • Allows equipment mobility during operation
  • Operational in temperatures ranging from -50°C to +90°C
  • Low Smoke: Zero Halogen design for enhanced fire resistance and minimal toxic emissions

DIGITAL SOLUTIONS

Introducing a trifecta of cutting-edge fiber optic solutions: SIROCCO Microcables and SIROCCOHD, alongside Prysmian’s Flextube® Family. SIROCCO Microcables offer a 20% size reduction for swift and economical installations, while SIROCCOHD boasts higher 
fiber counts, minimizing civil works costs and environmental impact.

Meanwhile, Flextube® revolutionizes cable technology, offering easy fiber access and thermal stability, catering to diverse needs with options ranging from single fiber units to 864-fiber duct cables. Experience the future of connectivity with Sirocco Extreme, featuring unparalleled diameter and fiber density, ensuring faster, more cost-effective installations and meeting stringent international standards.

ULTRA HIGH DENSITY SOLUTIONS

UHD FlexRibbon™ Fibre Cable

Data centre operators need high density. So, they must bundle as much fibre as possible into the smallest possible cable, to fit into their existing duct infrastructure. Originally developed for our hyperscale data centre customers, Prysmian’s UHD cables – featuring FlexRibbon™ technology – are designed to maximise fibre density and duct space utilisation, and will support major large scale data centres worldwide.

Frequently Asked Questions (FAQ)

A data centre is a facility that houses servers, storage systems, networking equipment, and the supporting power, cooling, and connectivity infrastructure needed to process, store, and distribute digital information. Modern data centres support cloud services, enterprise applications, artificial intelligence workloads, and digital communications across industries.

A data centre receives, processes, stores, and transmits digital data through interconnected servers and networking equipment. Fibre optic and copper cabling transport data throughout the facility, while power distribution, cooling systems, and monitoring technologies ensure continuous operation and reliability.

The main types of data centres are enterprise, colocation, AI, cloud, hyperscale, and edge data centres. 

  • Enterprise data centres are owned and operated by a single organisation. 
  • Colocation facilities provide space, power, and connectivity for multiple customers. 
  • AI data centre is specifically designed to support artificial intelligence and machine learning workloads requiring high-performance computing resources. It requires a GPU-intensive infrastructure, extremely high-bandwidth connectivity, increased power requirements, advanced cooling solutions and high-density fibre cabling.
  • Cloud and hyperscale data centres support large-scale digital services and rapidly growing workloads. These facilities feature highly scalable network architectures, extensive fibre connectivity, and substantial power and cooling capacity.
  • Edge data centres are smaller facilities located closer to users and devices to reduce latency and improve performance. 

Each type requires scalable data centre infrastructure, including fibre optic connectivity, structured cabling, and reliable power distribution systems.

Data centres rely on three main cable categories:

  • Fibre optic cables for high-speed data transmission
  • Copper cabling for Ethernet and network connections
  • Power cables for electrical distribution

Together, these form the foundation of reliable data centre infrastructure and connectivity.

Structured cabling is a standardized system of cables, connectivity hardware, pathways, and management components that supports network operations. It creates an organized infrastructure that simplifies installation, maintenance, upgrades, and future expansion while improving overall network reliability.

Prysmian offers a complete cable infrastructure covering power and telecom, from grid connection to internal connectivity. Fully integrated as one system.

Our solutions are used a across the entire data centre from power supply, interconnect (campus/metro/long-haul), and to internal cabling.

Effective cable management protects fibre and copper cables from damage, reduces installation errors, improves airflow, simplifies maintenance, and speeds up troubleshooting. Well-organized cable infrastructure contributes directly to network reliability and operational efficiency.

A sustainable data centre minimizes environmental impact through energy-efficient operations, optimized cooling, renewable energy integration, responsible resource management, and long-life infrastructure design. Sustainable cable technologies can also help reduce material use and support long-term operational efficiency.

Brochure

Data Centers Energy Cover Brochure 450x635

DATA CENTRE SOLUTIONS (energy)

Coverbild Data Center Fiber

DATA CENTRE SOLUTIONS (fiber)