Network components and accessories

Accessories for renewable energy applications

The transition to renewable energy depends to a large extent on the ability to transfer energy from the place where it is generated to the place where it is consumed or stored. The energy transition therefore requires a further expansion of the grid compared to the current situation. Choosing the right components is crucial for any grid. It is even more important for wind and solar power plants. Our accessories are essential for connecting power systems and support the development of efficient, reliable and secure power grids. Our technical sales teams will help you select the right component for your application. For specific requirements, our engineering and R&D teams will develop the right product to ensure safety and continuity of operation.

Products at a glance

JOINTS

Click-fit joint 300x300

Click-Fit is a unique product range based on a simple plug-and-play concept that enables quick and easy installation, maximum reliability and maintenance-free operation. Click-Fit is the leading delivery system for high-voltage cable accessories, including in the renewable energy market, with up to 72.5 kV for onshore and offshore applications. It is certified for offshore installation by GL Renewables Certification: UV test, salt fog test, electrical (LI+AC) test. It is protected against rain and dust.

Click-fit connections can connect all conductor combinations with minimum effort and in less time than conventional connections

CHARACTERISTICS

  • Conductor cross-section: 150 mm² - 1600 mm²
  • Conductor material: Cu/Al
  • Rated voltage: Up to 72.5 kV (renewable applications)
  • Approximate weight: 23kg
  • Installation conditions: Protected against rain and dust
  • Installation temperature: min 0 °C / max 40 °C
  • Operating ambient temperature: min -60 °C / max +50 °C

 

elaspeed coldshrink 300x300

Our Elaspeed medium voltage joints are characterised by a cold-formable all-in-one EPDM design. They are supplied with a shear bolt connector and require no special tools for installation. The watertight design is suitable for underground networks, above-ground insulated networks and installation in cable ducts. The flexible design makes Elaspeed ideal for straight joints, transition joints, branch joints and end cap solutions. Customised solutions with LS0H external protection and sensorised versions (Elaspeed S) are also available.

CHARACTERISTICS

  • Conductor cross-section: 25 mm² - 1200 mm² stranded or solid
  • Conductor material: Cu/Al
  • Rated voltage: Up to 19/33 (36) kV Up to 35 kV IEEE
  • Approximate weight: <20kg
  • Installation conditions: No special tools or heating required for installation
  • Installation temperature: min 0 °C / max 50 °C
  • Operating temperature: min -5 °C / max +55 °CC

SEPARABLE CONNECTORS

Click-Fit Separable connector 300x300

Click-Fit Dry-type Connectors are designed to connect extruded HV cables into gas insulated switchgear (GIS) or oil filled power transformers.

CHARACTERISTICS

  • Conductor cross-section: 150 mm² - 1200 mm²
  • Conductor material: Cu/Al
  • Rated voltage: Up to 72.5 kV (renewable applications)
  • Approximate weight: 40kg
  • Installation Conditions: Protected against rain and dust
  • Installation Temperature: min 0 °C / max 40 °C
  • Ambient operating temperature: min -60 °C / max +50 °C
Elascon separable connector 300x300

EPDM Elascon range-taking separable connectors are suitable for interface C 630A/1250A for both indoor and outdoor applications. Safe disconnection during maintenance operations is ensured. Full electrical test performed before shipping. Supplied with shear-bolt lugs. Suitable for one or three core Medium Voltage cables, with or without armour. Can be supplied with coupling connector, surge arrester, stand-off plug, and an earthing plug. No special tool or heating is required.

CHARACTERISTICS

  • Conductor cross-section: 25 mm² - 1200 mm² stranded, solid or Cu class 5
  • Conductor material: Cu/Al
  • Rated voltage: Up to 19/33 (36) kV
  • Approximate weight: <10kg
  • Installation Conditions: It does not require any special tools nor heating during the installation
  • Installation Temperature: min 0 °C / max 50 °C
Formfit Deadbreak separable connector 300x300

EPDM screened 600/900A separable connectors suitable for 600A rated pushing according to IEEE 386 both in indoor and outdoor applications. Can be supplied with shear-bolt lug. Full electrical test performed before shipping. No special tool or heating required. Suitable for one or three core Medium Voltage cables, with or without armour.

CHARACTERISTICS

  • Conductor cross-section: 1/0 AWG – 1500 kcm
  • Conductor material: Cu/Al
  • Rated voltage: Up to 35 kV IEEE
  • Approximate weight: <10kg
  • Installation Conditions: It does not require any special tools nor heating during the installation
  • Installation Temperature: min 0 °C / max 50 °C

Terminations

Click-Fit termination 300x300

Click-Fit Outdoor Terminations are used in HV power grids to connect overhead lines to equipment such as switchgear and transformers.

CHARACTERISTICS

  • Conductor cross-section: 150 mm² - 2500 mm²
  • Conductor material: Cu/Al
  • Rated voltage: Up to 72.5 kV (renewable applications)
  • Approximate weight: 60kg
  • Installation Conditions: Protected against rain and dust
  • Installation Temperature: min 0 °C / max 40 °C
  • Ambient operating temperature: min -60 °C / max +50 °C
Coldfit slip-on termination 300x300

Coldfit slip-on silicone terminations are designed to connect an extruded High Voltage cable to an outdoor apparatus or overhead line. Prefabricated design with factory-assembled moisture sealing components. Modular design allowing different creepage distances prevents leakage and ensures explosion proofness. Protected against rain and dust during assembly. Suitable for installation in high-duty environmental conditions.

CHARACTERISTICS

  • Conductor cross-section: 150 mm² - 2000 mm²
  • Conductor material: Cu/Al
  • Rated voltage: Up to 72.5 kV
  • Approximate weight: 10kg
  • Installation Conditions: Protected against rain and dust installed in very heavy environmental conditions
  • Installation Temperature: min 0 °C / max 40 °C
  • Ambient operating temperature: min -60 °C / max +50 °C
Pry-plug termination 300x300

Pry-Plug terminations are designed to connect extruded High Voltage cables to gas insulated switchgear (GIS). Applicable to both single and three-phase cable enclosures. Easy installation process and no specific maintenance required. Can be provided with a fibre optics integration in the end bell or with the integration of PD sensors, sheath voltage limiters and extension rods.

CHARACTERISTICS

  • Conductor cross-section: 150 mm² - 2000 mm²
  • Conductor material: Cu/Al
  • Rated voltage: Up to 145 kV 
  • Approximate weight: 45kg
  • Installation Conditions: Protected against rain and dust
  • Installation Temperature: min 0 °C / max 40 °C
  • Ambient operating temperature: min -60 °C / max +50 °C

 

 

Elasticfit slip-on termination 300x300

The silicone rubber Elasticfit range-taking design is suitable for Medium Voltage indoor and outdoor applications. Different solutions are available to cover a wide range of pollution class requirements. It can be installed in vertical, angled, or inverted position and it does not require any special tools. Suitable for both one and three core cables, with or without armour. Monobloc solution available up to 12.7/22 (24) kV for indoor applications. Coldshrink breakout solution available for three-core cables applications.

CHARACTERISTICS

  • Conductor cross-section: 25 mm² - 1200 mm² stranded or solid
  • Conductor material: Cu/Al
  • Rated voltage: Up to 19/33 (36) kV
  • Approximate weight: <10kg
  • Installation Conditions: It does not require any special tools nor heating during the installation.
  • Installation Temperature: min 0 °C / max 40 °C
  • Ambient operating temperature: min 0 °C / max +50 °C
Coldfit pre-expanded termination

Pre-expanded Coldfit coldshrink terminations are designed to connect Medium Voltage cables to outdoor apparatuses or overhead lines. They have an all-in-one design with the sealing embedded. It is supplied with shear-bolt lugs. Different pollution classes are available for indoor and outdoor applications. Shedless version available for indoor applications. It can be installed in vertical or angled positions, and it does not require any special tool. Suitable for one and three core cables, with or without armour.

CHARACTERISTICS

  • Conductor cross-section: 25 mm² - 630 mm² stranded or solid
  • Conductor material: Cu/Al
  • Rated voltage: Up to 19/33 (36) kV; Up to IEEE 35 kV
  • Approximate weight: <10kg
  • Installation Conditions: It does not require any special tools nor heating during the installation.
  • Installation Temperature: min 0 °C / max 40 °C
  • Ambient operating temperature: min 0 °C / max +50 °C
Sli-on SFT termination 300x300

Silicone slip-on Medium Voltage terminations are designed in one single body. They are prefabricated design prepared in the factory with moisture sealing components. They are available with shear-bolt connector as an option. Different pollution classes are available for indoor and outdoor applications. It can be installed in vertical or angled positions. Suitable for one and three core
cables, with or without armour.

CHARACTERISTICS

  • Conductor cross-section: 25 mm² - 630 mm²
  • Conductor material: Cu/Al
  • Rated voltage: Up to 19/33 (36) kV
  • Approximate weight: <10kg
  • Installation Conditions: It does not require any special tools nor heating during the installation.
  • Installation Temperature: min 0 °C / max 40 °C
  • Ambient operating temperature: min 0 °C / max +50 °C

Brochure

Network components

NETWORK COMPONENTS