Flexibox

Prysmian Flexibox

Prysmian’s Flexibox is the multi solution product for the future network - whether you are looking to connect fibre, fibre and power or power only, you can within this wall/pole or chamber mounted enclosure.

Used in MDU solutions to FTTA applications, the Flexibox can cope with the rigours of our fast-evolving market.

Internal/External Flexi-termination box

The Flexi-termination box has been designed for internal/external use with up to 8 splice trays, an oval port and up to 48 inputs for up to 48 preterminated cables.  Each splice tray is able to accommodate up to 24 fibre splices and the box can be configured with a loop storage area. The Flexibox is available without a lock, a lock for security can be ordered separately and fitted in the field, and also has a removable cover for improved access whilst splicing and routing fibres. The Flexibox utilises the same internal components as Prysmian external closures to simplify installation practises and save time.

F-Series Fibre box

The F-series fibre box is a wall/pole mounting box designed for external use with a fibre patch panel for up to 12 LC, SC or MPO adapters. The F-Series Fibre box can be preconfigured to customers exact specification with a combination of inputs and outputs available.

Internal/External Splice Only Flexibox

The splice only Flexibox is a wall box designed for internal/external use with up to 12 splice trays and up to 8 individual inputs for up to 24 cables. Each splice tray is able to accommodate up to 24 fibre splices and the box has an excess storage or loop storage area. The Flexibox is available with a lock for security and also has a removable cover for extra access whilst splicing and routing fibres. The Flexibox utilises the same internal components as Prysmian external closures to simplify installation practises and save time.