Single Pair Ethernet (SPE)
Was ist Single Pair Ethernet?
Single Pair Ethernet (SPE) is a networking technology that uses a single twisted pair of wires for data transmission, providing fast, cost-effective, and reliable connectivity for industrial and IoT applications. It enables seamless communication between devices and systems and provides a simplified all-IP solution for automation and smart building infrastructures.
Seamless connectivity with Single Pair Ethernet
Buildings and factories are becoming increasingly smarter, with devices offering increasingly more features and connectivity, driving the rise of the Internet of Things (IoT). However, today's infrastructure often falls short of these demands.
Legacy buses and protocols cannot deliver the speed and integration required by the IoT. These legacy systems run in parallel, use different vendors and protocols, and often require active devices to enable communication. However, when field devices speak the same Ethernet language, all layers—from office systems to sensors on the factory floor—can communicate seamlessly without the need for complex interfaces.
This is where Single Pair Ethernet (SPE) comes into play: an all-IP solution that enables seamless, native communication between building and industrial automation systems.