Fiber Data


Fiber Optic Data Cable

Prysmian fiber optic data cables meet the growing demand for bandwidth, speed, and reliability in data centers, industry, and smart buildings. They offer long reach, interference immunity, and performance. The range includes indoor and outdoor cables in loose-tube and tight-buffer construction (OM1–OM5, OS2), with variants for indoor installation, pipe or duct installation, and direct burial, as well as special applications such as high-radiation environments.

Data Center Solutions The reliability of fiber optics in demanding environments

Maximize your infrastructure with high-performance fiber optic data center cables. They offer high speed, reliability, and low latency—ideal for increasing efficiency, reducing downtime, and future-proofing your network.

Advanced fiber optic technologies for modern networks

TheFlexTube®-Technologie enables up to 144 fibers in a single compact cable—ideal for data centers, offices, and FTTH. Numbered units simplify installation and reduce costs. 

BendBrightXS fibers minimize bending losses and are ideal for space-saving installations in urban networks and data centers. The FireRes® LSZH jacket of the M11 cable meets stringent CPR fire protection requirements. FlexRibbon™ technology offers flexible, highly compact fiber availability for easy splicing and routing in tight spaces—color-coded, gel-free, fire-resistant, and bend-resistant. Combined with FlexTube® and BendBrightXS, it ensures fast, future-proof data transmission.

Industrial solutions

Fiber optic cables are used in industrial environments to ensure fast and reliable data transmission, even over long distances. Conventional copper cables often reach their limits due to interference, signal loss, or limited range. Fiber optic cables, on the other hand, offer the performance needed to ensure seamless communication and connectivity in demanding industrial applications. Common applications include:

Fibers for Safety: R01 and R02 Advanced Fire-Resistant Fiber Optic Cables

  • light
  • cost-effective
  • fire-resistant

The R01 and R02 cables are versatile and ideal for tunnels, galleries, and other applications. Thanks to their corrugated steel tape reinforcement, they are rodent-proof, robust, and durable. They can be used in indoor ducts and gutters as well as for shorter outdoor installations.