Studio, Broadcast and Event

Studio, Broadcast and Event


Video Cable

Today's broadcast infrastructure is designed for HD content such as 720p, 1080i, and 1080p. However, with the increasing demand for 4K and 8K, this may no longer be sufficient. With flexible, scalable cable solutions, we help broadcasters future-proof their infrastructure and integrate new technologies such as higher resolutions and IP-based workflows. Our solutions ensure a smooth transition and minimize expensive upgrades, so broadcasters are ready for 4K, 8K, and beyond.

CAMERA-CABLE

We offer high-performance camera cables:

  • SMPTE 311M Hybrid Cable: Combines fiber optic and electrical conductors for reliable transmission of video, audio, and control signals, ideal for 4K transmissions and long distances
  • Triax cable: ideal for robust, simple and cost-effective cabling for classic HD broadcasts

UHD coaxial cable for 4K transmission

The increasing demand for higher data rates makes 4K transmission more important. Instead of inefficiently working with quad link (4 x 3 Gbps), the industry is turning to single link at 12 Gbps for greater efficiency.

Prysmian coaxial cables, such as the UHD50 and UHD100, meet SMPTE ST 2082 standards for 4K video (3840 x 2160 pixels) and 12 Gbps. They feature advanced dielectric foaming and silver-plated, optimized inner conductors, with outer diameters of 4.5 mm and 7 mm, ideal for OB vans.

AUDIO-CABLE

Our specialized audio cables include:

  • Microphone cable: Silver-plated copper wires (AWG 24/7) for best sound clarity and durability.
  • Mobile Audio Cable: For stage and outdoor broadcasts, optimized for live environments.
  • Studio-, TV-Sender- und Stadionkabel: Reliable indoor performance.

We also offer custom designs and other options for the music industry upon request.

 

Contact Us