Home Cabling

Home Cabling


Communications cables bring digitalization into homes and apartments with customized, compact, and easy-to-install copper and fiber optic cabling solutions. Our solutions are designed for reliable high-speed connections and enable the seamless integration of modern smart home applications, supporting everything from internet and media streaming to controlling smart devices with minimal installation effort. Hybrid variants combining copper and fiber optic are also available, offering even greater flexibility and future-proofing for evolving connectivity needs.

Copper data cable solutions for the home

Prysmian offers compact, easy-to-install copper cabling for homes, ideal for future applications and Power over Ethernet (PoE). The UCHome SS26, a highly shielded Category 7 data cable with 26 AWG cores, 5.8 mm outer diameter, and a 60 m termination length in Class EA Permanent Link, is available in environmentally friendly Reelex boxes and also in duplex versions. The UCHome SS22, for PoE over 60 m, supports data rates up to 25 Gbit and exceeds Category 7A standards. Both cables meet the Dca fire protection class for enhanced safety.

Fiber optic data cable solutions for the home

UCHOME IDROP - FTTH (Fibre To The Home) 

FTTH: 

  • Idrop Drag&Blow - 250µm fibers for indoor installation for blowing and pulling 
  • Idrop Flex - 250µm fibers for indoor installation, flexible installation 
  • Idrop900 - 900µm fibers for indoor installation for direct connector assembly

Prysmian Multimedia Solutions, leader in the market for bend-resistant fiber optic data cables

Our fibers are characterized by extremely low micro- and macro-bending sensitivity at very small radii.

ITU T G.657.A2 BendBrightXS 

  • Greater capacity and lower latency 
  • High fiber density solutions 
  • Low bending losses

UChome Hybrid Hybrid solutions for home cabling

When planning a residential building, it's often unclear which medium should be used for high-speed internet access, TV, and telephony. Prysmian Multimedia Solutions manufactures customized cables that integrate fiber optics, data cables, and coaxial cables. These can be used for internet, intercom systems, and TV systems, among other things. BU Multimedia Solutions recommends the universal UChome Hybrid with single-mode fiber optics, coaxial cable, and UC900 data cable.

 

FIBER OPTIC CABLING FOR HOMES AND APARTMENTS

UC Home idrop are suitable for all FTTH (Fiber to the home) applications

As a 2.3mm or 2.8mm thick cable idrop drag&blow with 250µm fiber for blowing in and pulling in or as UC Home idrop flex suitable for all installation requirements and for splicing. The Idrop 900 is also optimized for direct connector assembly.

Both versions are of course available in fire class B2ca

Prysmian fiber optic cables with bend-insensitive fibers are market leaders

 

Our fibers are characterized by extremely low micro- and 

Macro-bending sensitivity at very small radii.

ITU T G.657.A2 BendBrightXS is met and thus compatibility with cables already installed.

UChome Hybrid
Hybrid solutions for home cabling

When planning a residential building, it's often unclear which medium should be used for high-speed internet access, TV, and telephony. Prysmian Multimedia Solutions manufactures customized cables that integrate fiber optics, data cables, and coaxial cables. These can be used for internet, intercom systems, and CATV or satellite systems. BU Multimedia Solutions recommends the universal UChome Hybrid with four single-mode fiber optics, a highly shielded coaxial cable with shielding class A+, and a UC900 data cable. All under a compact jacket.